KC Series Self-Seal Fittings
Option configuration
Reset
Details
Type
-- Please select --
E(Bulkhead Connector、Bulkhead Union)
H(Male Connector)
J(Check Adaptor)
L(Male Elbow)
T(Branch Tee、Tee Union)
U(Union Y)
1
Applicable Tubing O.D.
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
2
Bore Size
-- Please select --
00(Same tubing size)
01(R1/8)
02(R1/4)
03(R3/8)
04(R1/2)
99(Same dia. Rod)
M5(M5X0.8)
3
Sealant (Male thread)
-- Please select --
-(None)
S(With Thread Sealant)
4
-- UnSelected
-- Selected
-- Selection invalid