KB Series Piping Module
Option configuration
Reset
Details
Type
-- Please select --
B(With One-touch Fitting With A Push Button Guard)
D(Elbow Different Diameter Female Connector Module)
E(Bulkhead Connector、Bulkhead Union)
H(Male Connector)
L(Male Elbow)
R(Different Diameter Module)
S(Female Connector Socket)
V(Swivel Elbow)
Z(Branch Elbow Module)
1
Body Size
-- Please select --
1(1)
2(2)
3(3)
4(4)
2
Tube Size/Connecting Female Thread Size
-- Please select --
1(1)
2(2)
3(3)
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
16(Φ16)
M5(M5X0.8)
M6(M6 x 1)
R1(R1/8 Rc1/8)
R2(R1/4 Rc1/4)
R3(R3/8 Rc3/8)
R4(R1/2 Rc1/2)
3
Sealant (Male thread)
-- Please select --
-(None)
S(With Thread Sealant)
4
-- UnSelected
-- Selected
-- Selection invalid