Valve Cover Assembly For JSY5000-H Series
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
A(4 Position Dual 3 Port Valve:N.C./N.C.)
B(4 Position Dual 3 Port Valve:N.O./N.O.)
C(4 Position Dual 3 Port Valve:N.C./N.O.)
1
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot(The external pilot specification should be ordered as made to order.))
2
-- UnSelected
-- Selected
-- Selection invalid