D Side End Block Assembly For JSY5000-H Series
Option configuration
Reset
Details
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot(The external pilot specification should be ordered as made to order.))
1
Port Size
-- Please select --
01F(Without Fitting;VENT Port:M5 Thread Piping;X,PE Port:G1/8 Thread Piping)
B4(Φ4 Metric Size Screw Fitting,Brass Fitting)
B6(Metric Size Screw Fitting,Brass Fitting;VENT Port:Φ4;X,PE Port:Φ6)
BN3(Φ5/32 Inch Size Screw Fitting,Brass Fitting)
BN7(Inch Size Screw Fitting,Brass Fitting;VENT Port:Φ5/32;X,PE Port:Φ1/4)
G4(Φ4 Metric Size Screw Fitting,Stainless Steel Fitting)
G6(Metric Size Screw Fitting,Stainless Steel Fitting;VENT Port:Φ4;X,PE Port:Φ6)
GN3(Φ5/32 Inch Size Screw Fitting,Stainless Steel Fitting)
GN7(Inch Size Screw Fitting,Stainless Steel Fitting;VENT Port:Φ5/32;X,PE Port:Φ1/4)
M5(G1/4 Thread Piping,Without Fitting)
2
-- UnSelected
-- Selected
-- Selection invalid