JSY5-H.jpg
JSY5000-H Series Clean Design Manifold Valve Sub-plate (Single Unit) IP69K Compliant
Option configuration
Series
1
Type Of Actuation
2
Body
3
Pilot Valve Exhaust Method
4
Pilot Type
5
Coil Type
6
Rated Voltage
7
With Light Surge Voltage Suppressor
8
Wiring Specification
9
Port Location
10
1(P),4(A),2(B),5(EA),3(EB) Port Size
11
Mounting Option
12
-- UnSelected -- Selected -- Selection invalid