JSY5000-H Series Clean Design Manifold Valve Valve For Manifold Mounting IP69K Compliant
Option configuration
Reset
Details
Series
-- Please select --
5(JSY5000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
A(4 Position Dual 3 Port Valve:N.C./N.C.)
B(4 Position Dual 3 Port Valve:N.O./N.O.)
C(4 Position Dual 3 Port Valve:N.C./N.O.)
2
Body
-- Please select --
0(Base Mounted (For Plug-in))
3
Pilot Valve Exhaust Method
-- Please select --
3(Pilot Valve Common Exhaust)
4
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot(The external pilot specification should be ordered as made to order.))
5
Coil Type
-- Please select --
-(Standard)
T(With Power-saving Circuit(Continuous Duty Type),(With power-saving circuit should be ordered as made to order.))
6
Rated Voltage
-- Please select --
5(24 VDC)
7
With Light Surge Voltage Suppressor
-- Please select --
NZ(With Light/Surge Voltage Suppressor(Negative Common))
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor(Positive Common))
8
Valve Cover
-- Please select --
-(None)
C(With Valve Cover)
9
-- UnSelected
-- Selected
-- Selection invalid