JSY1000/3000/5000 Series Compact 5-Port Solenoid Valve Bottom Ported Non Plug-in Metal Base Valve Type
Option configuration
Reset
Details
Series
-- Please select --
1(JSY1000)
3(JSY3000)
5(JSY5000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
A(Dual 3 Port Valve:N.C./N.C.)
B(Dual 3 Port Valve:N.O./N.O.)
C(Dual 3 Port Valve:N.C./N.O.)
2
Pilot Valve Exhaust Method
-- Please select --
0(Pilot Valve Individual Exhaust)
3
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
4
Coil Type
-- Please select --
-(Standard)
T(With Power Saving Circuit)
5
Rated Voltage
-- Please select --
5(24 VDC)
6
Electrical Entry
-- Please select --
D(Type D,DIN Terminal With Connector)
DO(Type D,DIN Terminal Without Connector)
K1(M12 Connector With Connector Cable,Cable Length 300mm)
K2(M12 Connector With Connector Cable,Cable Length 500mm)
K3(M12 Connector With Connector Cable,Cable Length 1000mm)
K5(M12 Connector With Connector Cable,Cable Length 3000mm)
K7(M12 Connector With Connector Cable,Cable Length 5000mm)
KO(M12 Connector Without Connector Cable)
L(L Plug Connector With Lead Wire Length 300 mm)
LO(L Plug Connector Without Connector)
M(M Plug Connector With Lead Wire Length 300 mm)
MO(M Plug Connector Without Connector)
W1(M8 Connector With Connector Cable Cable Length 300 mm)
W2(M8 Connector With Connector Cable Cable Length 500 mm)
W3(M8 Connector With Connector Cable Cable Length 1000 mm)
W4(M8 Connector With Connector Cable Cable Length 2000 mm)
W5(M8 Connector With Connector Cable Length 3000 mm)
W6(M8 Connector With Connector Cable Length 4000 mm)
W7(M8 Connector With Connector Cable Cable Length 5000 mm)
WA1(M8(IEC60947-5-2 Standard) Connector With Connector Cable Cable Length 300 mm)
WA2(M8(IEC60947-5-2 Standard) Connector With Connector Cable Cable Length 500 mm)
WA3(M8(IEC60947-5-2 Standard) Connector With Connector Cable Cable Length 1000 mm)
WA4(M8(IEC60947-5-2 Standard) Connector With Connector Cable Cable Length 2000 mm)
WA5(M8(IEC60947-5-2 Standard) Connector With Connector Cable Cable Length 3000 mm)
WA6(M8(IEC60947-5-2 Standard) Connector With Connector Cable Cable Length 4000 mm)
WA7(M8(IEC60947-5-2 Standard) Connector With Connector Cable Cable Length 5000 mm)
WAO(M8(IEC60947-5-2 Standard) Connector Without Connector Cable)
WO(M8 Connector Without Connector Cable)
Y(DIN Terminal With Connector)
YO(DIN Terminal Without Connector)
7
With Light Surge Voltage Suppressor
-- Please select --
Z(With Light/With Surge Voltage Suppressor(Non-polar Type):Electrical entry for D,Y;With Light/With Surge Voltage Suppressor:Electrical entry for L,M,W,WA,K)
S(With Surge Voltage Suppressor(Non-polar Type))
8
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
9
-- UnSelected
-- Selected
-- Selection invalid