JSY3000/5000 Series Compact 5-Port Solenoid Valve Plug-in Connector Connecting Valve Model
Option configuration
Reset
Details
Series
-- Please select --
3(JSY3000)
5(JSY5000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
A(4 Position Dual 3 Port Valve:N.C./N.C.)
B(4 Position Dual 3 Port Valve:N.O./N.O.)
C(4 Position Dual 3 Port Valve:N.C./N.O.)
2
Porting Specifications
-- Please select --
0(Base Mounted)
3
Pilot Valve Exhaust Method
-- Please select --
0(Pilot Valve Individual Exhaust)
4
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
5
Coil Type
-- Please select --
-(Standard)
T(With Power Saving Circuit(Continuous Duty Type))
6
Rated Voltage
-- Please select --
5(24 VDC)
7
Light/Surge Voltage Suppressor And Common Specification
-- Please select --
NZ(With Light/Surge Voltage Suppressor(Negative Common))
U(With Light/Surge Voltage Suppressor(Non-polar))
Z(With Light/Surge Voltage Suppressor(Positive Common))
8
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
9
-- UnSelected
-- Selected
-- Selection invalid