Tie-rod For JSY Series
Option configuration
Reset
Details
Series
-- Please select --
1(JSY1000)
3(JSY3000)
1
Manifold Pitch
-- Please select --
1(JSY1000 (6.5 mm Pitch);JSY3000 (11.5 mm Pitch))
2(JSY1000 (9 mm Pitch))
2
Stations
-- Please select --
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
3
-- UnSelected
-- Selected
-- Selection invalid