Manifold Block Assembly For JSY Series
Option configuration
Reset
Details
Series
-- Please select --
1(JSY1000)
3(JSY3000)
5(JSY5000)
1
Manifold Pitch
-- Please select --
1(JSY1000 (6.5 mm Pitch);JSY3000 (11.5 mm Pitch);JSY5000 (16 mm Pitch))
2(JSY1000 (9 mm Pitch))
2
Wiring Type
-- Please select --
D(Double Wiring)
S(Single Wiring)
3
A, B Port Size (One-touch Fittings)
-- Please select --
C10(Φ10 One-touch Fitting)
C12(Φ12 One-touch Fitting)
C2(Φ2 One-touch Fitting)
C4(Φ4 One-touch Fitting)
C6(Φ6 One-touch Fitting)
C8(Φ8 One-touch Fitting)
4
-- UnSelected
-- Selected
-- Selection invalid