SUP/EXH Block Assembly D-sub Connector/Flat Ribbon Cable For JSY Series
Option configuration
Reset
Details
Series
-- Please select --
1(JSY1000)
3(JSY3000)
5(JSY5000)
1
SUP/EXH Block Assembly
-- Please select --
3(D-sub Connector IP40 (25 Pins))
4(Flat Ribbon Cable IP40 (26 Pins))
5(Flat Ribbon Cable IP40 (20 Pins))
6(Flat Ribbon Cable IP40 (10 Pins))
9(D-sub Connector IP20 (25 Pins))
10(Flat Ribbon Cable IP20 (26 Pins))
11(Flat Ribbon Cable IP20 (20 Pins))
12(Flat Ribbon Cable IP20 (10 Pins))
2
Pilot,Silencer Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
3
Connector Entry Direction
-- Please select --
1(Upward)
2(Lateral)
4
P,E Port Size (One-touch Fittings)
-- Please select --
00(Plug)
C10(Φ10 One-touch Fitting)
C12(Φ12 One-touch Fitting)
C8(Φ8 One-touch Fitting)
5
Mounting
-- Please select --
-(Direct Mounting)
D0(DIN Rail Mounting (Without DIN Rail))
6
-- UnSelected
-- Selected
-- Selection invalid