SUP/EXH Block Assembly D-sub Connector(IP67),Terminal Block Box,Lead Wire,EX600,EX250,EX260 For JSY Series
Option configuration
Reset
Details
Series
-- Please select --
1(JSY1000)
3(JSY3000)
5(JSY5000)
1
Pilot,Silencer Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
2
P,E Port Size (One-touch Fittings)
-- Please select --
00(Plug)
C10(Φ10 One-touch Fitting)
C12(Φ12 One-touch Fitting)
C8(Φ8 One-touch Fitting)
3
Mounting
-- Please select --
-(Direct Mounting)
D0(DIN Rail Mounting (Without DIN Rail))
D00(DIN Rail Mounting (Without DIN Rail))
4
-- UnSelected
-- Selected
-- Selection invalid