JSY1000-E Series For Valve Manifold Integrated with Ejector System Spacer Type Ejector
Option configuration
Reset
Details
Optional Specifications
-- Please select --
E(Spacer Type Ejector)
1
Body Type and Check Valve for Vacuum Holding
-- Please select --
1(Body Type:Supply Valve (N.C.);Check Valve:Without)
2(Body Type:Supply Valve (N.O.);Check Valve:Without)
3(Body Type:Supply Valve (N.C.)/Release Valve (N.C.);Check Valve:Without)
3V(Body Type:Supply Valve (N.C.)/Release Valve (N.C.);Check Valve:With)
4V(Body Type:Supply Valve (N.O.)/Release Valve (N.C.);Check Valve:With)
2
Nozzle Nominal Size
-- Please select --
07(Φ0.7)
10(Φ1.0)
3
Vacuum Pressure Reached
-- Please select --
S(-90kPa)
4
Exhaust Release
-- Please select --
-(Silencer)
C6(Φ6 One-touch Fitting)
5
-- UnSelected
-- Selected
-- Selection invalid