Manifold Block Assembly Dedicated to Model Integrated with Ejector System For JSY1000-E Series
Option configuration
Reset
Details
Series
-- Please select --
1(JSY1000)
1
Manifold Block Specifications
-- Please select --
3(Pitch:9mm,Built-in Pressure Sensor)
4(Pitch:6.5mm)
5(Pitch:9mm)
2
Wiring Type
-- Please select --
D(Double Wiring)
S(Single Wiring)
3
Pressure Sensor Specification
-- Please select --
-(Without Pressure Detection Port;Applicable Manifold Block Specification Symbol:4,5)
1(Pressure Detection Port:A Port;Applicable Manifold Block Specification Symbol:3 (Built-in Pressure Sensor))
2(Pressure Detection Port:B Port (Option);Applicable Manifold Block Specification Symbol:3 (Built-in Pressure Sensor))
3(X Port)
4
A, B Port Size (One-touch Fittings)
-- Please select --
00(Plug)
C2(Φ2 One-touch Fitting)
C4(Φ4 One-touch Fitting)
C6(Φ6 One-touch Fitting)
5
-- UnSelected
-- Selected
-- Selection invalid