JSXZ Series Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve
Option configuration
Reset
Details
Size
-- Please select --
3(30)
4(40)
5(50)
6(60)
1
Valve Type
-- Please select --
1(N.C.)
2
Body Material
-- Please select --
A(AL)
C(Brass)
S(Stainless Steel)
3
Seal Material
-- Please select --
E(EPDM)
F(FKM)
N(NBR)
4
Bore Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
5
Pipe Thread Type
-- Please select --
F(G)
N(NPT)
R(Rc)
6
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(120 (110) VAC)
4(220 VAC)
5(24 VDC)
6(12 VDC)
7(240 VAC)
8(48 VAC)
B(24 VAC)
J(230 VAC)
7
Electrical Entry
-- Please select --
CS(Conduit(With Surge Voltage Suppressor))
DN(Without DIN Connector(With Surge Voltage Suppressor))
DS(DIN Terminal(With Surge Voltage Suppressor))
DZ(DIN Terminal With Light(With Surge Voltage Suppressor))
G(Grommet)
GS(Grommet With PCB(With Surge Voltage Suppressor))
WN(M12 Connector/Without Connector Cable(With Surge Voltage Suppressor))
8
Oil-free Option
-- Please select --
-(None)
D(Oil-free)
9
Bracket Option
-- Please select --
-(None)
B(With Bracket)
10
-- UnSelected
-- Selected
-- Selection invalid