JSXZ.jpg
JSXZ Series Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve
Option configuration
Size
1
Valve Type
2
Body Material
3
Seal Material
4
Bore Size
5
Pipe Thread Type
6
Rated Voltage
7
Electrical Entry
8
Oil-free Option
9
Bracket Option
10
-- UnSelected -- Selected -- Selection invalid