JSXM Series Modular Mounting 2 Port Solenoid Valve
Option configuration
Reset
Details
Size
-- Please select --
2(20)
3(30)
4(40)
1
Valve Type
-- Please select --
1(N.C.)
2
Body Material
-- Please select --
A(AL)
3
Seal Material
-- Please select --
F(FKM)
N(NBR)
4
Orifice Diameter And Port Size
-- Please select --
301(Orifice Diameter:Φ3.2mm,Port Size:1/8)
302(Orifice Diameter:Φ3.2mm,Port Size:1/4)
402(Orifice Diameter:Φ4mm,Port Size:1/4)
403(Orifice Diameter:Φ4mm,Port Size:3/8)
404(Orifice Diameter:Φ4mm,Port Size:1/2)
5
Pipe Thread Type
-- Please select --
F(G)
N(NPT)
R(Rc)
6
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(120 VAC[110 VAC])
4(220 VAC)
5(24 VDC)
6(12 VDC)
7(240 VAC)
8(48 VAC)
B(24 VAC)
J(230 VAC)
7
Electrical Entry
-- Please select --
G(Grommet)
GS(Grommet With PCB(With Surge Voltage Suppressor))
CS(Conduit(With Surge Voltage Suppressor))
DS(DIN Terminal(With Surge Voltage Suppressor))
DZ(DIN Terminal With Light(With Surge Voltage Suppressor))
DN(Without DIN Connector(With Surge Voltage Suppressor))
WN(M12 Connector/Without Connector Cable(With Surge Voltage Suppressor))
8
Change Of Coil Location
-- Please select --
-(Upward)
U(Downward)
9
Blowing Port Position
-- Please select --
-(Bottom/Top)
F(Front)
10
Oil-free Option
-- Please select --
-(None)
D(Oil-free)
11
-- UnSelected
-- Selected
-- Selection invalid