JSXM-A.jpg
JSXM Series Modular Mounting 2 Port Solenoid Valve
Option configuration
Size
1
Valve Type
2
Body Material
3
Seal Material
4
Orifice Diameter And Port Size
5
Pipe Thread Type
6
Rated Voltage
7
Electrical Entry
8
Change Of Coil Location
9
Blowing Port Position
10
Oil-free Option
11
-- UnSelected -- Selected -- Selection invalid