JSXF Series Pulse Valve Valve for Dust Collector Solenoid Valve Type
Option configuration
Reset
Details
Valve Type
-- Please select --
-(Solenoid Valve)
1
Piping Type
-- Please select --
E(Compression Fitting Type)
F(Direct Piping Type)
2
Port Size
-- Please select --
06(3/4 (20A))
10(1 (25A))
14(1 1/2 (40A))
3
Pipe Thread Type
-- Please select --
F(G)
N(NPT)
R(Rc)
4
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(120 VAC(110 VAC))
4(220 VAC)
5(24 VDC)
7(240 VAC)
J(230 VAC)
5
Electrical Entry
-- Please select --
CS(Conduit(With Surge Voltage Suppressor))
DN(DIN Terminal Without Connector(With Surge Voltage Suppressor))
DS(DIN Terminal(With Surge Voltage Suppressor))
DZ(DIN Terminal With Light(With Surge Voltage Suppressor))
G(Grommet Lead Wire Length 300 mm)
GS(Grommet With PCB(With Surge Voltage Suppressor))
WN(M12 Connector(With Surge Voltage Suppressor))
6
Fluid And Ambient Temperatures
-- Please select --
B(-40 to 60℃)
7
Silencer
-- Please select --
-(Without Silencer)
S(With Silencer)
8
-- UnSelected
-- Selected
-- Selection invalid