JSXFAH Series Pulse Valve Valve For Dust Collector Immersion Type
Option configuration
Reset
Details
Valve Type
-- Please select --
A(Air Operated)
1
Piping
-- Please select --
H(Immersion Type)
2
Tank Size
-- Please select --
4(4 Inch)
5(5 Inch)
6(6 Inch)
8(8 Inch)
10(10 Inch)
3
IN/OUT Port Size
-- Please select --
06(3/4 (20A))
10(1 (25A))
14(1 1/2 (40A))
20(2 (50A))
4
Thread Type
-- Please select --
F(G)
N(NPT)
R(Rc)
5
Outlet Pipe Dimensions And Thread Type
-- Please select --
1(Pipe Projection:Short;Thread Type:None)
2(Pipe Projection:Long;Thread Type:None)
3(Pipe Projection:Short;Thread Type:G1")
4(Pipe Projection:Long;Thread Type:G1")
6
Fluid And Ambient Temperatures
-- Please select --
B(-40 to 60℃)
7
Silencer
-- Please select --
-(None)
S(Yes)
8
Pilot Port Size
-- Please select --
-(1/4)
1(1/8)
9
Made To Order
-- Please select --
-(Standard)
A(Pilot Valve Orifice Diameter: Special Specification For Φ3 mm To Φ5 mm;Port Size:06,10)
10
-- UnSelected
-- Selected
-- Selection invalid