JSXFA Series Pulse Valve Valve for Dust Collector
Option configuration
Reset
Details
Piping Type
-- Please select --
E(Compression Fitting Type)
F(Direct Piping Type)
1
IN/OUT Port Size
-- Please select --
06(3/4 (20A))
10(1 (25A))
14(1 1/2 (40A))
2
Thread Type
-- Please select --
F(G)
N(NPT)
R(Rc)
3
Fluid And Ambient Temperatures
-- Please select --
B(-40 to 60℃)
4
With/Without Silencer
-- Please select --
-(Without)
S(With)
5
Pilot Port Size
-- Please select --
-(1/4)
1(1/8)
6
Made To Order
-- Please select --
-(Standard)
A(Pilot Valve Orifice Diameter: Special Specification For Φ3 mm to Φ5 mm)
7
-- UnSelected
-- Selected
-- Selection invalid