JSXD-KT1 Series Pilot Operated 2 Port Solenoid Valve Solenoid Coil Assembly
Option configuration
Reset
Details
Size
-- Please select --
3(30)
4(40)
5(50)
6(60)
7(70)
8(80)
9(90)
1
Valve Type
-- Please select --
1(N.C.)
2
Body Material
-- Please select --
A(AL)
B(Bronze)
C(Brass)
S(Stainless Steel)
3
Seal Material
-- Please select --
E(EPDM)
F(FKM)
N(NBR)
4
Port Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
12(1·1/4)
14(1·1/2)
20(2)
32(32A)
40(40A)
50(50A)
5
Pipe Thread Type
-- Please select --
-(-)
R(Rc)
F(G)
N(NPT)
6
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(120 VAC[110 VAC])
4(220 VAC)
5(24 VDC)
6(12 VDC)
7(240 VAC)
8(48 VAC)
B(24 VAC)
J(230 VAC)
7
Electrical Entry
-- Please select --
G(Grommet)
GS(Grommet With PCB(With Surge Voltage Suppressor))
CS(Conduit(With Surge Voltage Suppressor))
DS(DIN Terminal(With Surge Voltage Suppressor))
DZ(DIN Terminal With Light(With Surge Voltage Suppressor))
DN(Without DIN Connector(With Surge Voltage Suppressor))
WN(M12 Connector/Without Connector Cable(With Surge Voltage Suppressor))
8
Oil-free Option
-- Please select --
-(None)
D(Oil-free)
9
Bracket
-- Please select --
-(Without Bracket)
B(With Bracket)
10
-- UnSelected
-- Selected
-- Selection invalid