JSX-U Series Direct Operated 2-Port Solenoid Valve Large Flow/Energy Saving Type For Water, Air, Oil Body Material Stainless Steel Brass
Option configuration
Reset
Details
Size
-- Please select --
1(10)
2(20)
3(30)
1
Valve Type
-- Please select --
1(N.C.)
2
Flow Type
-- Please select --
U(Large Flow Type)
3
Body Material
-- Please select --
S(SUS)
C(Brass)
4
Seal Material
-- Please select --
N(NBR)
F(FKM)
E(EPDM)
5
Orifice Diameter And Port Size
-- Please select --
201(Orifice Diameter:Φ2.4mm;Port Size:1/8)
402(Orifice Diameter:Φ4mm;Port Size:1/4)
403(Orifice Diameter:Φ4mm;Port Size:3/8)
702(Orifice Diameter:Φ7.1mm;Port Size:1/4)
703(Orifice Diameter:Φ7.1mm;Port Size:3/8)
6
Pipe Thread Type
-- Please select --
F(G)
N(NPT)
R(Rc)
7
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
8
Electrical Entry
-- Please select --
GS(Grommet With PCB (With Surge Voltage Suppressor))
CS(Conduit(With Surge Voltage Suppressor))
DS(DIN Terminal(With Surge Voltage Suppressor))
DZ(DIN Terminal With Light(With Surge Voltage Suppressor))
DN(DIN Terminal Without Connector(With Surge Voltage Suppressor))
WN(M12 Connector/Without Connector Cable(With Surge Voltage Suppressor))
9
Oil-free Option
-- Please select --
-(None)
D(Oil-free)
10
Option
-- Please select --
-(None)
B(With Bracket(SUS))
11
-- UnSelected
-- Selected
-- Selection invalid