JSX-U.jpg
JSX-U Series Direct Operated 2-Port Solenoid Valve Large Flow/Energy Saving Type For Water, Air, Oil Body Material Stainless Steel Brass
Option configuration
Size
1
Valve Type
2
Flow Type
3
Body Material
4
Seal Material
5
Orifice Diameter And Port Size
6
Pipe Thread Type
7
Rated Voltage
8
Electrical Entry
9
Oil-free Option
10
Option
11
-- UnSelected -- Selected -- Selection invalid