JSX-KT1 Series Direct Operated 2-port Solenoid Valve Solenoid Coil Assembly
Option configuration
Reset
Details
Size
-- Please select --
1(10)
2(20)
3(30)
1
Valve Type
-- Please select --
1(N.C.)
2
Body Material
-- Please select --
C(Brass)
S(Stainless Steel)
3
Seal Material
-- Please select --
E(EPDM)
F(FKM)
N(NBR)
4
Orifice Diameter And Port Size
-- Please select --
101(Orifice Diameter:Φ1.6mm,Port Size:1/8)
201(Orifice Diameter:Φ2.4mm,Port Size:1/8)
301(Orifice Diameter:Φ3.2mm,Port Size:1/8)
302(Orifice Diameter:Φ3.2mm,Port Size:1/4)
303(Orifice Diameter:Φ3.2mm,Port Size:3/8)
402(Orifice Diameter:Φ4mm,Port Size:1/4)
403(Orifice Diameter:Φ4mm,Port Size:3/8)
502(Orifice Diameter:Φ5.6mm,Port Size:1/4)
503(Orifice Diameter:Φ5.6mm,Port Size:3/8)
702(Orifice Diameter:Φ7.1mm,Port Size:1/4)
703(Orifice Diameter:Φ7.1mm,Port Size:3/8)
5
Thread Type
-- Please select --
F(G)
N(NPT)
R(Rc)
6
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(120 (110) VAC)
4(220 VAC)
5(24 VDC)
6(12 VDC)
7(240 VAC)
8(48 VAC)
B(24 VAC)
J(230 VAC)
7
Electrical Entry
-- Please select --
CS(Conduit(With Surge Voltage Suppressor))
DN(Without DIN Connector(With Surge Voltage Suppressor))
DS(DIN Terminal(With Surge Voltage Suppressor))
DZ(DIN Terminal With Light(With Surge Voltage Suppressor))
G(Grommet)
GS(Grommet With PCB(With Surge Voltage Suppressor))
WN(M12 Connector/Without Connector Cable(With Surge Voltage Suppressor))
8
Option
-- Please select --
-(Without Bracket)
B(With Bracket(Stainless Steel))
9
-- UnSelected
-- Selected
-- Selection invalid