JSX.jpg
JSX-KT1 Series Direct Operated 2 Port Solenoid Valve Body For Air Body Material AL Solenoid Coil Assembly
Option configuration
Size
1
Valve Type
2
Body Material
3
Seal Material
4
Orifice Diameter And Port Size
5
Pipe Thread Type
6
Rated Voltage
7
Electrical Entry
8
Option
9
-- UnSelected -- Selected -- Selection invalid