JSB Series Angle Seat Valve Air Operated Type
Option configuration
Reset
Details
Valve Size
-- Please select --
1(Series 10)
2(Series 20)
3(Series 30)
4(Series 40)
5(Series 50)
6(Series 60)
7(Series 70)
1
Valve Type
-- Please select --
1(N.C.)
2
Body Material
-- Please select --
S(Stainless Steel)
3
Seal Material
-- Please select --
T(Fluororesin)
4
Port Size
-- Please select --
10A(3/8)
15A(1/2)
20A(3/4)
25A(1)
32A(1 1/4)
40A(1 1/2)
50A(2)
5
Pipe Thread Type
-- Please select --
F(G)
N(NPT)
R(Rc)
6
Actuator Section Size
-- Please select --
2(Bore Size Φ40)
3(Bore Size Φ50)
4(Bore Size Φ63)
5(Bore Size Φ80)
6(Bore Size Φ100)
7(Bore Size Φ125)
7
Actuator Section Material
-- Please select --
S(Stainless Steel)
8
-- UnSelected
-- Selected
-- Selection invalid