JS Series Floating Joint: Stainless Steel Type
Option configuration
Reset
Details
Body Material
-- Please select --
S(Stainless Steel)
1
Applicable Cylinder Bore Size
-- Please select --
10(10)
16(Bore Size 10·16 mm)
20(20)
32(25, 32)
40(40)
63(50, 63)
80(80)
100(100)
2
Thread Nominal Size
-- Please select --
4-070(M4X0.7)
5-080(M5X0.8)
8-125(M8X1.25)
10-125(M10X1.25)
14-150(M14X1.5)
18-150(M18X1.5)
22-150(M22X1.5)
26-150(M26X1.5)
3
Dust Cover Material
-- Please select --
-(Fluororubber)
S(Silicone Rubber)
4
Made To Order
-- Please select --
-(Standard)
X530(For Pneumatic Cylinders(Φ180,Φ200))
5
-- UnSelected
-- Selected
-- Selection invalid