JLV20/30 Series High Purity Chemical Liquid Valve
Option configuration
Reset
Details
Body Class
-- Please select --
2(Orifice Diameter:Φ4)
3(Orifice Diameter:Φ8)
5(Orifice Diameter:Φ16)
1
Valve Type
-- Please select --
0(N.C.)
2
Fitting Type
-- Please select --
Z(LQ3)
3
Applicable Tubing Size
-- Please select --
07(1/4"x5/32")
11(3/8"x1/4")
19(3/4"x5/8")
4
Pilot Port Thread Type
-- Please select --
-(Rc1/8)
F(G1/8)
N(NPT1/8)
5
-- UnSelected
-- Selected
-- Selection invalid