JSY5000-H Series Clean Design Manifold Valve Manifold Fieldbus Type(IO-Link) IP69K Compliant
Option configuration
Reset
Details
Series
-- Please select --
5(JSY5000)
1
Kit Type
-- Please select --
SKAN(Fieldbus Type (Negative Common)(IO-Link))
2
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
3
P,E Port Location
-- Please select --
B(Both Sides(2 To 16 Stations))
D(D Side(2 To 10 Stations))
4
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot(The external pilot specification should be ordered as made to order.))
5
A,B Port Size
-- Please select --
02F(G1/4 Thread Piping,Without Fitting)
B10(Φ10 Metric Size Screw Fitting,Brass Fitting)
B8(Φ8 Metric Size Screw Fitting,Brass Fitting)
BN11(Φ3/8 Inch Size Screw Fitting,Brass Fitting)
BN9(Φ5/16 Inch Size Screw Fitting,Brass Fitting)
G10(Φ10 Metric Size Screw Fitting,Stainless Steel Fitting)
G8(Φ8 Metric Size Screw Fitting,Stainless Steel Fitting)
GN11(Φ3/8 Inch Size Screw Fitting,Stainless Steel Fitting)
GN9(Φ5/16 Inch Size Screw Fitting,Stainless Steel Fitting)
6
Mounting Option
-- Please select --
-(None)
L(Mounting Leg (90 mm))
7
-- UnSelected
-- Selected
-- Selection invalid