JJ5SY3-S51L.jpg
JSY3000-S Series 5 Port Solenoid Valve Plug-in Type With SUS Plate Bottom Ported Manifold Lead Wire Type 51
Option configuration
Series
1
With Plate Manifold
2
Plug-in Metal Base/Bottom Ported
3
Connector Individual Wiring・Connection
4
Lead Wire Length
5
Wiring Type
6
Stations
7
1(P),5(EA)/3(EB) Port Location
8
4(A)/2(B)Port Size
9
Thread Type
10
Option
11
-- UnSelected -- Selected -- Selection invalid