Option configuration
Reset
Series
-- Please select --
3(JSY3000)
1
With Plate Manifold
-- Please select --
S(With Plate Manifold)
2
Plug-in Metal Base/Bottom Ported
-- Please select --
51(Plug-in Metal Base/Bottom Ported)
3
Connector Individual Wiring・Connection
-- Please select --
F(D-sub Connector Connector Entry Direction Adjustable(25 Pins))
P(Flat Ribbon Cable Connector Entry Direction Adjustable(26 Pins))
PG(Flat Ribbon Cable Connector Entry Direction Adjustable Connector(20 Pins))
T(Terminal Block Box(20 Outputs))
TC(Spring Terminal Block Box(32 Outputs))
4
Wiring Type
-- Please select --
-(All Double Wiring)
S(Single WirinAll Single Wiringg)
5
Stations
-- Please select --
08(8 Stations)
12(12 Stations)
16(16 Stations)
20(20 Stations)
24(24 Stations)
6
1(P),5(EA)/3(EB) Port Location
-- Please select --
B(Both Side)
7
4(A)/2(B)Port Size
-- Please select --
01(4(A)/2(B)Port:1/8、1(P)/3(EB),5(EA)4(A)/2(B)Port:1/4)
C6(4(A)/2(B)Port:Φ6、1(P)/3(EB),5(EA)Port:Φ10)
C8(4(A)/2(B)Port:Φ8、1(P)/3(EB),5(EA)Port:Φ10)
N7(4(A)/2(B)Port:Φ1/4"、1(P)/3(EB),5(EA)Port:Φ3/8")
8
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
9
Option
-- Please select --
-(None)
P(Trim Plate)
10