JJ5SY3-S51-EX600.jpg
JSY3000-S Series 5 Port Solenoid Valve Plug-in Type With SUS Plate Bottom Ported Manifold EX600 Type 51
Option configuration
Series
1
With Plate Manifold
2
Plug-in Metal Base/Bottom Ported
3
Kit Type
4
SI Unit Specification
5
SI Unit Output Polarity, End Plate Type (Part no.)
6
I/O Unit Stations
7
Wiring Type
8
Stations
9
1(P),5(EA)/3(EB) Port Location
10
4(A)/2(B)Port Size
11
Thread Type
12
Option
13
-- UnSelected -- Selected -- Selection invalid