JJ5SY3-S51-EX260.jpg
JSY3000-S Series 5 Port Solenoid Valve Plug-in Type With SUS Plate Bottom Ported Manifold EX260 Type 51
Option configuration
Series
1
With Plate Manifold
2
Plug-in Metal Base/Bottom Ported
3
Kit Type
4
SI Unit Specification
5
SI Unit Output Polarity
6
Wiring Type
7
Stations
8
1(P),5(EA)/3(EB) Port Location
9
4(A)/2(B)Port Size
10
Thread Type
11
Option
12
-- UnSelected -- Selected -- Selection invalid