JSY1000/3000/5000 Series Compact 5-Port Solenoid Valve Bottom Ported Non Plug-in Metal Base Type 40 Side Ported Type 41 Manifold
Option configuration
Reset
Details
Series
-- Please select --
1(JSY1000)
3(JSY3000)
5(JSY5000)
1
Type
-- Please select --
40(Side Ported)
41(Bottom Ported)
2
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
3
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
4
P,E Port Entry
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
5
A,B Port Size
-- Please select --
01(1/8 (Thread Piping))
02(1/4 (Thread Piping))
C2(With Φ2 One-touch Fitting(Metric)Fixed)
C4(With Φ4 One-touch Fitting(Metric)Fixed)
C6(With Φ6 One-touch Fitting(Metric)Fixed)
C8(With Φ8 One-touch Fitting(Metric)Fixed)
KC10(With Φ10 One-touch Fitting(Metric)Replaceable)
KC12(With Φ12 One-touch Fitting(Metric)Replaceable)
KC2(With Φ2 One-touch Fitting(Metric)Replaceable)
KC4(With Φ4 One-touch Fitting(Metric)Replaceable)
KC6(With Φ6 One-touch Fitting(Metric)Replaceable)
KC8(With Φ8 One-touch Fitting(Metric)Replaceable)
M(A,B Port Mixed)
M3(M3X0.5 (Thread Piping))
M5(M5X0.8 (Thread Piping))
6
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
7
Mounting
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN Rail))
D0(DIN Rail Mounting (Without DIN Rail))
D3(3 Stations DIN Rail Length Specified)
D4(4 Stations DIN Rail Length Specified)
D5(5 Stations DIN Rail Length Specified)
D6(6 Stations DIN Rail Length Specified)
D7(7 Stations DIN Rail Length Specified)
D8(8 Stations DIN Rail Length Specified)
D9(9 Stations DIN Rail Length Specified)
D10(10 Stations DIN Rail Length Specified)
D11(11 Stations DIN Rail Length Specified)
D12(12 Stations DIN Rail Length Specified)
D13(13 Stations DIN Rail Length Specified)
D14(14 Stations DIN Rail Length Specified)
D15(15 Stations DIN Rail Length Specified)
D16(16 Stations DIN Rail Length Specified)
D17(17 Stations DIN Rail Length Specified)
D18(18 Stations DIN Rail Length Specified)
D19(19 Stations DIN Rail Length Specified)
D20(20 Stations DIN Rail Length Specified)
8
-- UnSelected
-- Selected
-- Selection invalid