JSY1000/3000/5000 Series Compact 5-Port Solenoid Valve Plug-in Connector Connecting Base EX260 Type 10 Manifold
Option configuration
Reset
Details
Series
-- Please select --
1(JSY1000)
3(JSY3000)
5(JSY5000)
1
Type
-- Please select --
10(Side Ported)
2
SI Unit
-- Please select --
0(Without SI Unit)
DA(Protocol:EtherCAT;Number Of Outputs:32;Communication Connector:M12;Output Polarity:Positive Common(NPN))
DAN(Protocol:EtherCAT;Number Of Outputs:32;Communication Connector:M12;Output Polarity:Negative Common(PNP))
DB(Protocol:EtherCAT;Number Of Outputs:16;Communication Connector:M12;Output Polarity:Positive Common(NPN))
DBN(Protocol:EtherCAT;Number Of Outputs:16;Communication Connector:M12;Output Polarity:Negative Common(PNP))
EA(Protocol:EtherNet/IP;Number Of Outputs:32;Communication Connector:M12;Output Polarity:Positive Common(NPN))
EAN(Protocol:EtherNet/IP;Number Of Outputs:32;Communication Connector:M12;Output Polarity:Negative Common(PNP))
EB(Protocol:EtherNet/IP;Number Of Outputs:16;Communication Connector:M12;Output Polarity:Positive Common(NPN))
EBN(Protocol:EtherNet/IP;Number Of Outputs:16;Communication Connector:M12;Output Polarity:Negative Common(PNP))
FA(Protocol:PROFINET;Number Of Outputs:32;Communication Connector:M12;Output Polarity:Positive Common(NPN))
FAN(Protocol:PROFINET;Number Of Outputs:32;Communication Connector:M12;Output Polarity:Negative Common(PNP))
FB(Protocol:PROFINET;Number Of Outputs:16;Communication Connector:M12;Output Polarity:Positive Common(NPN))
FBN(Protocol:PROFINET;Number Of Outputs:16;Communication Connector:M12;Output Polarity:Negative Common(PNP))
FPN(Protocol:PROFIsafe;Number Of Outputs:32;Communication Connector:M12;Output Polarity:Negative Common(PNP))
GAN(Protocol:Ethernet POWERLINK;Number Of Outputs:32;Communication Connector:M12;Output Polarity:Negative Common(PNP))
GBN(Protocol:Ethernet POWERLINK;Number Of Outputs:16;Communication Connector:M12;Output Polarity:Negative Common(PNP))
KAN(Protocol:IO-Link;Number Of Outputs:32;Communication Connector:M12;Output Polarity:Negative Common(PNP))
NA(Protocol:PROFIBUS DP;Number Of Outputs:32;Communication Connector:M12;Output Polarity:Positive Common(NPN))
NAN(Protocol:PROFIBUS DP;Number Of Outputs:32;Communication Connector:M12;Output Polarity:Negative Common(PNP))
NB(Protocol:PROFIBUS DP;Number Of Outputs:16;Communication Connector:M12;Output Polarity:Positive Common(NPN))
NBN(Protocol:PROFIBUS DP;Number Of Outputs:16;Communication Connector:M12;Output Polarity:Negative Common(PNP))
NC(Protocol:PROFIBUS DP;Number Of Outputs:32;Communication Connector:D-Sub;Output Polarity:Positive Common(NPN))
NCN(Protocol:PROFIBUS DP;Number Of Outputs:32;Communication Connector:D-Sub;Output Polarity:Negative Common(PNP))
ND(Protocol:PROFIBUS DP;Number Of Outputs:16;Communication Connector:D-Sub;Output Polarity:Positive Common(NPN))
NDN(Protocol:PROFIBUS DP;Number Of Outputs:16;Communication Connector:D-Sub;Output Polarity:Negative Common(PNP))
QA(Protocol:DeviceNet;Number Of Outputs:32;Communication Connector:M12;Output Polarity:Positive Common(NPN))
QAN(Protocol:DeviceNet;Number Of Outputs:32;Communication Connector:M12;Output Polarity:Negative Common(PNP))
QB(Protocol:DeviceNet;Number Of Outputs:16;Communication Connector:M12;Output Polarity:Positive Common(NPN))
QBN(Protocol:DeviceNet;Number Of Outputs:16;Communication Connector:M12;Output Polarity:Negative Common(PNP))
VA(Protocol:CC-Link;Number Of Outputs:32;Communication Connector:M12;Output Polarity:Positive Common(NPN))
VAN(Protocol:CC-Link;Number Of Outputs:32;Communication Connector:M12;Output Polarity:Negative Common(PNP))
VB(Protocol:CC-Link;Number Of Outputs:16;Communication Connector:M12;Output Polarity:Positive Common(NPN))
VBN(Protocol:CC-Link;Number Of Outputs:16;Communication Connector:M12;Output Polarity:Negative Common(PNP))
3
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
4
P,E Port Entry
-- Please select --
B(Both Sides(2 To 24 Stations))
D(D Side(2 To 10 Stations))
U(U Side(2 To 10 Stations))
5
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
6
A,B Port Size
-- Please select --
C2(Straight;With Φ2 One-touch Fitting)
C4(Straight;With Φ4 One-touch Fitting)
C6(Straight;With Φ6 One-touch Fitting)
C8(Straight;With Φ8 One-touch Fitting)
C10(Straight;With Φ10 One-touch Fitting)
C12(Straight;With Φ12 One-touch Fitting)
CM(Straight Port,Mixed Sizes)
7
Mounting And Option
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN Rail))
D0(DIN Rail Mounting (Without DIN Rail))
D3(3 Stations DIN Rail Length Specified)
D4(4 Stations DIN Rail Length Specified)
D5(5 Stations DIN Rail Length Specified)
D6(6 Stations DIN Rail Length Specified)
D7(7 Stations DIN Rail Length Specified)
D8(8 Stations DIN Rail Length Specified)
D9(9 Stations DIN Rail Length Specified)
D10(10 Stations DIN Rail Length Specified)
D11(11 Stations DIN Rail Length Specified)
D12(12 Stations DIN Rail Length Specified)
D13(13 Stations DIN Rail Length Specified)
D14(14 Stations DIN Rail Length Specified)
D15(15 Stations DIN Rail Length Specified)
D16(16 Stations DIN Rail Length Specified)
D17(17 Stations DIN Rail Length Specified)
D18(18 Stations DIN Rail Length Specified)
D19(19 Stations DIN Rail Length Specified)
D20(20 Stations DIN Rail Length Specified)
D21(21 Stations DIN Rail Length Specified)
D22(22 Stations DIN Rail Length Specified)
D23(23 Stations DIN Rail Length Specified)
D24(24 Stations DIN Rail Length Specified)
8
-- UnSelected
-- Selected
-- Selection invalid