JSY1000/3000/5000 Series Compact 5-Port Solenoid Valve Plug-in Connector Connecting Base EX600 Type 10 Manifold
Option configuration
Reset
Details
Series
-- Please select --
1(JSY1000)
3(JSY3000)
5(JSY5000)
1
Type
-- Please select --
10(Side Ported)
2
SI Unit
-- Please select --
0(Without SI Unit)
DA(Protocol:EtherCAT(IO-Link Unit))
EA(EtherNet/IP)
EB(Protocol:EtherNet/IP(IO-Link Unit))
F(PROFINET)
FA(PROFINET(IO-Link Unit))
N(PROFIBUS DP)
Q(DeviceNet)
V(CC-Link)
WE(EtherNet/IP Compatible Wireless Base)
WF(PROFINET Compatible Wireless Base)
WS(Wireless Remote)
3
SI Unit Output Polarity, End Plate Type
-- Please select --
-(Without SI Unit)
2(SI Unit Positive Common Power Supply With M12 Connector)
3(SI Unit Positive Common Power Supply With 7/8 Inch Connector)
4(SI Unit Negative Common Power Supply With M12 Connector)
5(SI Unit Negative Common Supply With 7/8 Inch Connector)
6(SI Unit Positive Common Power Supply With M12 Connector IN/OUT Pin Arrangement 1)
7(SI Unit Negative Common Power Supply With M12 Connector IN/OUT Pin Arrangement 1)
8(SI Unit Positive Common Power Supply With M12 Connector IN/OUT Pin Arrangement 2)
9(SI Unit Negative Common Power Supply With M12 Connector IN/OUT Pin Arrangement 2)
4
I/O Unit Stations
-- Please select --
-(None)
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
5
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
6
P, E Port Entry, SUP/EXH Block Assembly
-- Please select --
B(P, E Port Entry Both Sides(2 To 24 Stations)Internal Pilot)
C(P, E Port Entry U Side(2 To 10 Stations)Internal Pilot, Built-in Silencer)
D(P, E Port Entry D Side(2 To 10 Stations)Internal Pilot)
E(P, E Port Entry D Side(2 To 10 Stations)Internal Pilot, Built-in Silencer)
F(P, E Port Entry Both Sides(2 To 24 Stations)Internal Pilot, Built-in Silencer)
G(P, E Port Entry U Side(2 To 10 Stations)External Pilot)
H(P, E Port Entry D Side(2 To 10 Stations)External Pilot)
J(P, E Port Entry Both Sides(2 To 24 Stations)External Pilot)
U(P, E Port Entry U Side(2 To 10 Stations)Internal Pilot)
7
A,B Port Size
-- Please select --
C10(Straight;With Φ10 One-touch Fitting)
C12(Straight;With Φ12 One-touch Fitting)
C2(Straight;With Φ2 One-touch Fitting)
C4(Straight;With Φ4 One-touch Fitting)
C6(Straight;With Φ6 One-touch Fitting)
C8(Straight;With Φ8 One-touch Fitting)
CM(Straight Port,Mixed Sizes)
8
Mounting And Option
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN Rail))
D0(DIN Rail Mounting (Without DIN Rail))
D10(10 Stations DIN Rail Length Specified)
D11(11 Stations DIN Rail Length Specified)
D12(12 Stations DIN Rail Length Specified)
D13(13 Stations DIN Rail Length Specified)
D14(14 Stations DIN Rail Length Specified)
D15(15 Stations DIN Rail Length Specified)
D16(16 Stations DIN Rail Length Specified)
D17(17 Stations DIN Rail Length Specified)
D18(18 Stations DIN Rail Length Specified)
D19(19 Stations DIN Rail Length Specified)
D20(20 Stations DIN Rail Length Specified)
D21(21 Stations DIN Rail Length Specified)
D22(22 Stations DIN Rail Length Specified)
D23(23 Stations DIN Rail Length Specified)
D24(24 Stations DIN Rail Length Specified)
D3(3 Stations DIN Rail Length Specified)
D4(4 Stations DIN Rail Length Specified)
D5(5 Stations DIN Rail Length Specified)
D6(6 Stations DIN Rail Length Specified)
D7(7 Stations DIN Rail Length Specified)
D8(8 Stations DIN Rail Length Specified)
D9(9 Stations DIN Rail Length Specified)
9
-- UnSelected
-- Selected
-- Selection invalid