JSY1000/3000/5000 Series Compact 5-Port Solenoid Valve Ported Plug-in Connector Connecting Base Lead Wire Type 10 Manifold
Option configuration
Reset
Details
Series
-- Please select --
1(JSY1000)
3(JSY3000)
5(JSY5000)
1
Type
-- Please select --
10(Side Ported)
2
Number Of Cores(Lead Wire)
-- Please select --
L1(34 Cores)
L2(17 Cores)
L3(9 Cores)
3
Lead Wire Length
-- Please select --
1(0.6 m)
2(1.5 m)
3(3m)
4
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
5
P,E Port Entry
-- Please select --
B(Both Sides(2 To 24 Stations))
D(D Side(2 To 10 Stations))
U(U Side(2 To 10 Stations))
6
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
7
A,B port size (Metric/One-touch Fitting)
-- Please select --
C10(Straight;With Φ10 One-touch Fitting)
C12(Straight;With Φ12 One-touch Fitting)
C2(Straight;With Φ2 One-touch Fitting)
C4(Straight;With Φ4 One-touch Fitting)
C6(Straight;With Φ6 One-touch Fitting)
C8(Straight;With Φ8 One-touch Fitting)
CM(Straight Port,Mixed Sizes)
8
Mounting And Option
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN Rail))
D0(DIN Rail Mounting (Without DIN Rail))
D10(10 Stations DIN Rail Length Specified)
D11(11 Stations DIN Rail Length Specified)
D12(12 Stations DIN Rail Length Specified)
D13(13 Stations DIN Rail Length Specified)
D14(14 Stations DIN Rail Length Specified)
D15(15 Stations DIN Rail Length Specified)
D16(16 Stations DIN Rail Length Specified)
D17(17 Stations DIN Rail Length Specified)
D18(18 Stations DIN Rail Length Specified)
D19(19 Stations DIN Rail Length Specified)
D20(20 Stations DIN Rail Length Specified)
D21(21 Stations DIN Rail Length Specified)
D22(22 Stations DIN Rail Length Specified)
D23(23 Stations DIN Rail Length Specified)
D24(24 Stations DIN Rail Length Specified)
D3(3 Stations DIN Rail Length Specified)
D4(4 Stations DIN Rail Length Specified)
D5(5 Stations DIN Rail Length Specified)
D6(6 Stations DIN Rail Length Specified)
D7(7 Stations DIN Rail Length Specified)
D8(8 Stations DIN Rail Length Specified)
D9(9 Stations DIN Rail Length Specified)
9
-- UnSelected
-- Selected
-- Selection invalid