Option configuration
Reset
Series
-- Please select --
3(JSY3000)
1
Model
-- Please select --
10(Side Ported)
2
Connector Type
-- Please select --
F(D-sub Connector Connector Entry Direction Adjustable (25 Pins) <IP40>)
FC(D-sub Connector Compact Type(25 Pins)<IP20>)
FW(D-sub Connector(25 Pins)<IP67>)
P(Flat Ribbon Cable Connector Entry Direction Adjustable (26 Pins)<IP40>)
PC(Flat Ribbon Cable Compact Type(26 Pins)<IP20>)
PG(Flat Ribbon Cable Connector Entry Direction Adjustable (20 Pins)<IP40>)
PGC(Flat Ribbon Cable Compact Type(20 Pins)<IP20>)
PH(Flat Ribbon Cable Connector Entry Direction Adjustable (10 Pins)<IP40>)
PHC(Flat Ribbon Cable Compact Type(10 Pins)<IP20>)
3
Connector Entry Direction
-- Please select --
1(Upward)
2(Downward)
4
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
5
P,E Port Location
-- Please select --
B(Both Sides(2 To 24 Stations))
D(D Side(2 To 10 Stations))
U(U Side(2 To 10 Stations))
6
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
7
A,B port size (Metric/One-touch Fitting)
-- Please select --
C6(Straight;With Φ6 One-touch Fitting)
C8(Straight;With Φ8 One-touch Fitting)
CM(Straight Port,Mixed Sizes)
8
Mounting
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN Rail))
D0(DIN Rail Mounting (Without DIN Rail))
9