JSY3000 Series Compact 5-Port Solenoid Valve Type Plug-in Connector Connecting Base Vacuum Unit ZK2 Connected Manifold EX600 Type 10 Side Ported
Option configuration
Reset
Details
Series
-- Please select --
3(JSY3000)
1
Model
-- Please select --
10(Side Ported)
2
Kit Type
-- Please select --
S6(EX600)
3
SI Unit Specification
-- Please select --
0(Without SI Unit)
D(EtherCAT)
EA(EtherNet/IP)
F(PROFINET)
FA(PROFINET(IO-Link Unit))
N(PROFIBUS DP)
Q(DeviceNet)
V(CC-Link)
WE(EtherNet/IP Compatible Wireless Base)
WF(PROFINET Compatible Wireless Base)
WS(Wireless Remote)
4
SI Unit Output Polarity, End Plate Type
-- Please select --
-(Without SI Unit)
2(SI Unit Positive Common Power Supply With M12 Connector)
3(SI Unit Positive Common Power Supply With 7/8 Inch Connector)
4(SI Unit Negative Common Power Supply With M12 Connector)
5(SI Unit Negative Common Supply With 7/8 Inch Connector)
6(SI Unit Positive Common Power Supply With M12 Connector IN/OUT Pin Arrangement 1)
7(SI Unit Negative Common Power Supply With M12 Connector IN/OUT Pin Arrangement 1)
8(SI Unit Positive Common Power Supply With M12 Connector IN/OUT Pin Arrangement 2)
9(SI Unit Negative Common Power Supply With M12 Connector IN/OUT Pin Arrangement 2)
5
I/O Unit Stations
-- Please select --
-(None)
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
6
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
7
P, E Port Entry, SUP/EXH Block Assembly
-- Please select --
B(P, E Port Entry Both Sides(2 To 24 Stations)Internal Pilot)
C(P, E Port Entry U Side(2 To 10 Stations)Internal Pilot, Built-in Silencer)
D(P, E Port Entry D Side(2 To 10 Stations)Internal Pilot)
E(P, E Port Entry D Side(2 To 10 Stations)Internal Pilot, Built-in Silencer)
F(P, E Port Entry Both Sides(2 To 24 Stations)Internal Pilot, Built-in Silencer)
G(P, E Port Entry U Side(2 To 10 Stations)External Pilot)
H(P, E Port Entry D Side(2 To 10 Stations)External Pilot)
J(P, E Port Entry Both Sides(2 To 24 Stations)External Pilot)
U(P, E Port Entry U Side(2 To 10 Stations)Internal Pilot)
8
A,B port size (Metric/One-touch Fitting)
-- Please select --
C6(Straight;With Φ6 One-touch Fitting)
C8(Straight;With Φ8 One-touch Fitting)
CM(Straight Port,Mixed Sizes)
9
Mounting
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN Rail))
D0(DIN Rail Mounting (Without DIN Rail))
10
-- UnSelected
-- Selected
-- Selection invalid