JSY3000 Series Compact 5-Port Solenoid Valve Type Plug-in Connector Connecting Base Vacuum Unit ZK2 Connected Manifold EX260 Type 10 Side Ported
Option configuration
Reset
Details
Series
-- Please select --
3(JSY3000)
1
Porting Specifications
-- Please select --
10(Side Ported)
2
SI Unit Specification
-- Please select --
0(Without SI Unit)
DA(Protocol:EtherCAT;Number Of Outputs:32;Communication Connector:M12)
DB(Protocol:EtherCAT;Number Of Outputs:16;Communication Connector:M12)
EA(Protocol:EtherNet/IP;Number Of Outputs:32;Communication Connector:M12)
EB(Protocol:EtherNet/IP;Number Of Outputs:16;Communication Connector:M12)
FA(Protocol:PROFINET;Number Of Outputs:32;Communication Connector:M12)
FB(Protocol:PROFINET;Number Of Outputs:16;Communication Connector:M12)
GA(Protocol:Ethernet POWERLINK;Number Of Outputs:32;Communication Connector:M12)
GB(Protocol:Ethernet POWERLINK;Number Of Outputs:16;Communication Connector:M12)
KA(Protocol:IO-Link;Number Of Outputs:32;Communication Connector:M12)
NA(Protocol:PROFIBUS DP;Number Of Outputs:32;Communication Connector:M12)
NB(Protocol:PROFIBUS DP;Number Of Outputs:16;Communication Connector:M12)
NC(Protocol:PROFIBUS DP;Number Of Outputs:32;Communication Connector:D-Sub)
ND(Protocol:PROFIBUS DP;Number Of Outputs:16;Communication Connector:D-Sub)
QA(Protocol:DeviceNet;Number Of Outputs:32;Communication Connector:M12)
QB(Protocol:DeviceNet;Number Of Outputs:16;Communication Connector:M12)
VA(Protocol:CC-Link;Number Of Outputs:32;Communication Connector:M12)
VB(Protocol:CC-Link;Number Of Outputs:16;Communication Connector:M12)
3
SI Unit Output Polarity
-- Please select --
-(Positive Common)
N(Negative Common)
4
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
5
P, E Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
6
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
7
A,B port size (Metric/One-touch Fitting)
-- Please select --
C6(Straight;With Φ6 One-touch Fitting)
C8(Straight;With Φ8 One-touch Fitting)
CM(Straight Port,Mixed Sizes)
8
Mounting And Option
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN Rail))
D0(DIN Rail Mounting (Without DIN Rail))
9
-- UnSelected
-- Selected
-- Selection invalid