JSY3000 Series Compact 5-Port Solenoid Valve Type Plug-in Connector Connecting Base Vacuum Unit ZK2 Connected Manifold EX250 Type 10 Side Ported
Option configuration
Reset
Details
Series
-- Please select --
3(JSY3000)
1
Model
-- Please select --
10(Side Ported)
2
SI Unit Specification
-- Please select --
0(Without SI Unit)
N(PROFIBUS DP (Negative Common))
Q(DeviceNet (Negative Common))
TA(AS-Interface,(Negative Common)(8in/8out, 31Slave Modes, 2Isolated Common Type))
TB(AS-Interface,(Negative Common)(4in/4out, 31Slave Modes, 2Isolated Common Type))
TC(AS-Interface,(Negative Common)(8in/8out, 31Slave Modes, 1Common Type))
TD(AS-Interface,(Negative Common)(4in/4out, 31Slave Modes, 1Common Type))
Y(CANopen(Negative Common))
ZE(EtherNet/IP(Negative Common))
3
Input Block Stations
-- Please select --
-(None)
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
4
Input Block Type
-- Please select --
-(PNP Sensor Input (+COM.) Or Without SI Unit/Input Block)
A(PNP Sensor Input M12,2 Inputs)
B(PNP Sensor Input M12,4 Inputs)
C(PNP Sensor Input M8,4 Inputs)
D(NPN Sensor Input M12,2 Inputs)
E(NPN Sensor Input M12,4 Inputs)
F(NPN Sensor Input M8,4 Inputs)
5
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
6
P, E Port Entry, SUP/EXH Block Assembly
-- Please select --
B(P, E Port Entry Both Sides(2 To 24 Stations)Internal Pilot)
C(P, E Port Entry U Side(2 To 10 Stations)Internal Pilot, Built-in Silencer)
D(P, E Port Entry D Side(2 To 10 Stations)Internal Pilot)
E(P, E Port Entry D Side(2 To 10 Stations)Internal Pilot, Built-in Silencer)
F(P, E Port Entry Both Sides(2 To 24 Stations)Internal Pilot, Built-in Silencer)
G(P, E Port Entry U Side(2 To 10 Stations)External Pilot)
H(P, E Port Entry D Side(2 To 10 Stations)External Pilot)
J(P, E Port Entry Both Sides(2 To 24 Stations)External Pilot)
U(P, E Port Entry U Side(2 To 10 Stations)Internal Pilot)
7
A,B port size (Metric/One-touch Fitting)
-- Please select --
C6(Straight;With Φ6 One-touch Fitting)
C8(Straight;With Φ8 One-touch Fitting)
CM(Straight Port,Mixed Sizes)
8
Mounting And Option
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN Rail))
D0(DIN Rail Mounting (Without DIN Rail))
9
-- UnSelected
-- Selected
-- Selection invalid