JSY3000 Series Compact 5-Port Solenoid Valve Type Plug-in Connector Connecting Base Vacuum Unit ZK2 Connected Manifold EX245 Type 10 Side Ported
Option configuration
Reset
Details
Series
-- Please select --
3(JSY3000)
1
Model
-- Please select --
10(Side Ported)
2
SI Unit Specification
-- Please select --
0(Without SI Unit)
AAN(Protocol:PROFINET;Communication Connector:Push/Pull(SCRJ) 2 pcs.;Communication Connector Specifications:Push/Pull(24 V) 2 pcs.)
ABN(Protocol:PROFINET;Communication Connector:Push/Pull(RJ45) 2 pcs.;Communication Connector Specifications:Push/Pull(24 V) 2 pcs.)
ACN(Protocol:PROFINET;Communication Connector:M12 2 pcs.;Communication Connector Specifications:7/8 Inch 2 pcs.)
3
With Or Without I/O Modules
-- Please select --
-(Without I/O Module)
Y(With I/O Module)
4
Number Of I/O Modules
-- Please select --
-(Without I/O Module)
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
5
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
6
P,E Port Location
-- Please select --
B(Both Sides(2 To 24 Stations))
D(D Side(2 To 10 Stations))
U(U Side(2 To 10 Stations))
7
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
8
A,B port size (Metric/One-touch Fitting)
-- Please select --
C6(Straight;With Φ6 One-touch Fitting)
C8(Straight;With Φ8 One-touch Fitting)
CM(Straight Port,Mixed Sizes)
9
-- UnSelected
-- Selected
-- Selection invalid