JSY3000 Series Compact 5-Port Solenoid Valve Type Plug-in Connector Connecting Base Vacuum Unit ZK2 Connected Manifold EX120 Type 10 Side Ported
Option configuration
Reset
Details
Series
-- Please select --
3(JSY3000)
1
Model
-- Please select --
10(Side Ported)
2
SI Unit Specification
-- Please select --
0(Without SI Unit)
Q(DeviceNet(Positive Common NPN))
R1(OMRON Corp:CompoBus/S System(Positive Common NPN):16 Output Points)
R2(OMRON Corp:CompoBus/S System(Positive Common NPN):8 Output Points)
V(CC-Link(Positive Common NPN))
ZB(CompoNet(Positive Common NPN))
ZBN(CompoNet(Negative Common PNP))
3
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
4
P,E Port Location
-- Please select --
B(Both Sides(2 To 14 Stations))
D(D Side(2 To 10 Stations))
U(U Side(2 To 10 Stations))
5
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot)
R(External Pilot)
S(Internal Pilot,Built-in Silencer)
6
A,B port size (Metric/One-touch Fitting)
-- Please select --
C6(Straight;With Φ6 One-touch Fitting)
C8(Straight;With Φ8 One-touch Fitting)
CM(Straight Port,Mixed Sizes)
7
Mounting And Option
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN Rail))
D0(DIN Rail Mounting (Without DIN Rail))
8
-- UnSelected
-- Selected
-- Selection invalid