JC Series Floating Joint Standard/Light Weight Type Standard
Option configuration
Reset
Details
Applicable Cylinder Bore Size
-- Please select --
20(Bore Size 20 mm)
30(Bore Size 25·32 mm)
40(Bore Size 40 mm)
63(Bore Size 50·63 mm)
1
Thread Nominal Size
-- Please select --
8-125(M8X1.25)
10-125(M10X1.25)
14-150(M14X1.5)
18-150(M18X1.5)
2
-- UnSelected
-- Selected
-- Selection invalid