JC Series Floating Joint Standard/Light Weight Type Standard Semi-Standard
Option configuration
Reset
Details
Applicable Cylinder Bore Size
-- Please select --
20(20)
25(25)
32(32)
40(Semi-Standard125/170:32,40;Semi-Standard150:40)
50(50)
63(50, 63)
1
Thread Nominal Size
-- Please select --
8-100(M8X1)
10-100(M10X1)
10-150(M10X1.5)
12-125(M12X1.25)
12-150(M12X1.5)
12-175(M12X1.75)
16-150(M16X1.5)
16-200(M16X2)
2
-- UnSelected
-- Selected
-- Selection invalid