JB Series Floating Joint:For Compact Cylinders
Option configuration
Reset
Details
Applicable Cylinder Bore Size
-- Please select --
12(12)
16(16)
20(20)
25(25)
40(32, 40)
63(50, 63)
80(80)
100(100)
140(Bore Size 125·140 mm)
160(160)
1
Thread Nominal Size
-- Please select --
3-050(M3X0.5)
4-070(M4X0.7)
5-080(M5X0.8)
6-100(M6X1)
8-125(M8X1.25)
10-150(M10X1.5)
16-200(M16X2)
20-250(M20X2.5)
22-250(M22X2.5)
24-300(M24X3)
2
Option
-- Please select --
-(None)
X11(High Temperature Specifications (-5 to 100°C))
3
-- UnSelected
-- Selected
-- Selection invalid