JASV Series Speed Exhaust Controller with One-touch Fitting Elbow Type Compact Type Push-lock Type M3/M5/U10
Option configuration
Reset
Details
Type
-- Please select --
L(Elbow)
1
Stud Position
-- Please select --
A(Right Side)
B(Left Side)
2
Applicable Tubing O.D.
-- Please select --
23(Metric Size:Φ3.2)
04(Metric Size:Φ4)
06(Metric Size:Φ6)
01(Inch Size:Φ1/8")
03(Inch Size:Φ5/32")
3
Port Size
-- Please select --
M3(M3X0.5)
M5(M5X0.8)
U10(10-32UNF)
4
-- UnSelected
-- Selected
-- Selection invalid