JASV Series Speed Exhaust Controller with One-touch Fitting Elbow Type Compact Type Push-lock Type
Option configuration
Reset
Details
Type
-- Please select --
L(Elbow)
1
Stud Position
-- Please select --
A(Right Side)
B(Left Side)
2
Applicable Tubing O.D.
-- Please select --
03(Inch Size:Φ5/32")
04(Metric Size:Φ4)
06(Metric Size:Φ6)
07(Inch Size:Φ1/4")
3
Thread Type
-- Please select --
-(Rc)
G(G)
N(NPT)
4
Port Size
-- Please select --
01(1/8)
5
Seal Method
-- Please select --
-(Without Sealant)
S(With Sealant)
6
-- UnSelected
-- Selected
-- Selection invalid