JAS-S Series Speed Controller With Indicator Compact Type Push-lock Type Elbow Type
Option configuration
Reset
Details
Type
-- Please select --
L(Union Elbow)
1
Control Type
-- Please select --
E(Meter-out)
S(Meter-in)
2
Stud Position
-- Please select --
A(Right Side)
B(Left Side)
3
Applicable Tubing O.D.
-- Please select --
01(Inch Size:Φ1/8")
03(Inch Size:Φ5/32")
04(Metric Size:Φ4)
06(Metric Size:Φ6)
07(Inch Size:Φ1/4")
23(Metric Size:Φ3.2)
4
Thread Type
-- Please select --
-(Rc)
G(G)
N(NPT)
5
Port Size
-- Please select --
01(1/8)
M3(M3X0.5)
M5(M5X0.8)
U10(10-32UNF)
6
Seal Method
-- Please select --
-(Without Sealant)
S(With Sealant)
7
-- UnSelected
-- Selected
-- Selection invalid